Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 60A 12S ESC delivers 60A continuous and 80A peak power (10s), designed for multi-rotors and compatible with U12 motors. Supporting 6-12S LiPo, it features efficient heat dissipation and protections against start-up failure, throttle signal loss, motor lock-up, and overload, ensuring reliable and safe performance.
Power Output: Delivers 60A continuous and 80A peak current (10 seconds), designed for high-performance multi-rotor UAVs.
Compatibility: Specifically compatible with U12 motors and supports 6-12S LiPo batteries.
Efficient Design: Features a layered structure for better heat dissipation and stable performance.
Advanced Protections: Includes start-up protection, throttle signal loss protection, motor lock-up protection, and overload protection.
Smart Safety Feature: Automatically shuts down the motor if it fails to start within 2 seconds, allowing easy troubleshooting.
Professional Use: Designed for demanding applications in professional UAV operations.
1x T-Motor FLAME 60A 12S V2.0 ESC
1x Hardware Kit
P60 Pin KV170 Motor / MN701-S IP45 KV280 Motor