Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F80 PRO 3-6S FPV Racing Drone Motor KV2500

26.90

Available points: 650 Points Points reward: 26 Points

• Only 36.4g
• The max trust 2kg+
• Perfect for big frame as 300MM
• KV1900/KV2200 high efficient for long range ,KV2500 for Freestyle&Racing
Parameter:
Quantity:

26.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F80 PRO 5-6 Inch Racing Motor

 

T-Motor F80Pro 2408 fpv motors. These brushless motors are mean and put out insane power! Designed for long range, racing and freestyle builds.


F80 PRO Highlights:


F80 FPV motor, weight 36.4g, maximum pulling force up to 2kg+, suitable for 5-6 inch FPV drone. Using high-temperature resistant silver wire

The temperature resistance is increased by 33%, reaching 240°C, and the operation is more stable under high power. Bearings imported from Japan have low noise and low friction coefficient,

Which can reduce motor heating. Titanium alloy bearings are tougher and impact-resistant, and the cogging anti-slip design prevents the propeller from slipping. 

1900KV/2200KV for efficient long-range flight, and 2500KV for freestyle and racing.


Packing List Includes:


1x F80 Pro 2500kv Motor

1x Parts Bag


Matching Frame:


5-6 Inch


Matching Guide:


F7 flight controller /F7 pro flight controller

F55A Pro II 6s 4in1 ESC

T5143S FPV Drone propeller

英2.jpg

英1.jpg

Technical Drawing

Specification
Test ItemKV1900Weight(Incl. Cable)39.7g
Motor DimensionsΦ29*33.6mmInternal Resistance42mΩ
Lead20AWG 150mmConfiguration12N14P
Shaft Diameter4mmRated Voltage(Lipo)3-6S
Idle Current(10V)1.7APeak Current(180s)49.2A
Max. Power1122W

Test ItemKV2200Weight(Incl. Cable)39.7g
Motor DimensionsΦ29*33.6mmInternal Resistance35mΩ
Lead20AWG 150mmConfiguration12N14P
Shaft Diameter4mmRated Voltage(Lipo)3-5S
Idle Current(10V)1.9APeak Current(180s)49.4A
Max. Power928W

Test ItemKV2500Weight(Incl. Cable)39.7g
Motor DimensionsΦ29*33.6mmInternal Resistance32mΩ
Lead20AWG 150mmConfiguration12N14P
Shaft Diameter4mmRated Voltage(Lipo)3-4S
Idle Current(10V)2.5APeak Current(180s)47.6A
Max. Power706W

Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
F80 Pro
KV1900
5055
Tri-Blade
50%790.0423.8911.1119932265.362.98119
(Ambient
Temperature:
31℃)
55%908.1223.8413.6721379326.012.79
60%1042.0123.7816.6122752395.052.64
65%1182.9823.7119.6724172466.492.54
70%1323.0123.6323.0425353544.562.43
75%1418.1623.5426.0926680614.282.31
80%1555.5723.4129.9127697700.372.22
85%1683.9723.2833.9028525789.232.13
90%1793.4723.1438.0229579879.732.04
95%1896.5722.9942.0930357967.771.96
100%2114.7822.8349.16319241122.321.88
F80 Pro
KV2200
5055
Tri-Blade
50%704.6519.8911.1618832221.953.1795

(Ambient
Temperature:
31℃)

55%818.2719.8413.7920104273.512.99
60%907.1419.7916.4721492325.872.78
65%1031.4219.7219.7322710389.042.65
70%1154.1719.6423.0023980451.812.55
75%1287.6619.5326.7724983522.902.46
80%1388.5919.4230.2226014586.762.37
85%1492.0219.2934.0126950656.152.27
90%1589.6319.1637.8427796724.972.19
95%1661.8219.0141.7728554794.202.09
100%1867.9418.8748.3529706912.152.05
6040
2-Blade
50%736.5719.8911.1818754222.463.31101

(Ambient
Temperature:
31℃)

55%847.9319.8413.6920131271.773.12
60%993.4719.7816.8521330333.292.98
65%1110.8019.7119.9622574393.522.82
70%1239.3519.6423.0923884453.432.73
75%1396.6219.5326.9324790525.832.66
80%1540.8719.4030.7725715596.892.58
85%1661.7919.2734.7626640669.792.48
90%1741.0219.1438.4727495736.302.36
95%1851.9918.9842.9528202815.022.27
100%2037.3018.7949.4029613928.252.19
F80 Pro
KV2500
5055
Tri-Blade
50%591.7315.8511.1017325175.993.3674

(Ambient
Temperature:
31℃)

55%676.2415.7913.5618568214.093.16
60%751.1515.7316.0919781253.242.97
65%843.1915.6719.0120809297.952.83
70%945.4415.6122.3021783348.032.72
75%1010.0515.5225.5722951397.012.54
80%1120.0915.4229.1323807449.122.49
85%1222.9015.2933.0124520504.802.42
90%1304.5615.1736.8025256558.152.34
95%1363.4215.0440.4025960607.822.24
100%1516.8214.8846.6727110694.452.18
6040
2-Blade
50%625.5715.8711.2717282178.913.5080

(Ambient
Temperature:
31℃)

55%719.7115.8113.7618554217.533.31
60%816.1815.7016.4619641258.313.16
65%917.0915.6519.4520632304.293.01
70%1004.5515.5922.4921763350.722.86
75%1106.8515.5225.9122791402.142.75
80%1228.7415.4029.8123566459.042.68
85%1320.5215.2833.4224389510.732.59
90%1419.8715.1537.2925078565.152.51
95%1527.3015.0241.4525597622.612.45
100%1700.7614.8347.6226793706.202.41
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.