Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

AM30 3D/4D 2-3S F3P Indoor Plane Power

25.90

Available points: 1200 Points Points reward: 25 Points

AM30 motor to match F3P 3D and 4D propeller
KV:
  • KV1450
  • KV2280
  • KV1750
Quantity:

25.90

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

Specification
KVKV1450Internal Resistance204mΩ
Internal Resistance18.6gIdle Current(10V)0.8A
Lead40mmRated Voltage(Lipo)2-3s
Configuration12N14PPeak Current(60s)13.7A
Max. Power(180s)172W

KVKV1750Internal Resistance147mΩ
Internal Resistance18.6gIdle Current(10V)1A
Lead40mmRated Voltage(Lipo)2-3s
Configuration12N14PPeak Current(60s)14.5A
Max. Power(180s)182W

KVKV2280Internal Resistance88mΩ
Internal Resistance18.6gIdle Current(10V)1.2A
Lead40mmRated Voltage(Lipo)2-3s
Configuration12N14PPeak Current(60s)15.9A
Max. Power(180s)200W

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMThrust
(g)
Efficiency
(g/W)

Operating
Temperature

(℃)

T-MOTOR

T8040
Carbon

Fibre 4D

AM30

1450KV

40%8.40.75.89377951.58.8/
50%8.41.210.34471982.27.9
60%8.42.016.715646120.07.2
70%8.42.924.296429159.46.6
80%8.44.033.537172203.06.1
90%8.45.344.137841244.65.5
100%8.46.554.758360281.05.1
40%12.61.518.325115155.88.5/
50%12.62.632.286113230.47.1
60%12.64.151.077010312.46.1
70%12.65.973.967817397.85.4
80%12.58.3103.348569486.44.7
90%12.510.9136.429154560.74.1
100%12.513.4167.029526609.43.6

AM30

1750KV

40%8.41.19.03444478.48.7/
50%8.42.016.595573124.37.5
60%8.43.126.126549171.06.5
70%8.44.537.937404218.55.8
80%8.46.252.138184269.85.2
90%8.48.268.738872320.44.7
100%8.410.184.99355358.24.2
40%12.62.228.265701200.57.1/
50%12.63.949.556698282.35.7
60%12.66.176.17626371.24.9
70%12.58.9111.288474473.14.3
80%12.512.4154.339160558.43.6
90%12.516.1200.539579615.73.1
100%12.419.2238.569820643.12.7

T-MOTOR

T8041
Carbon

Fibre

3D

AM30

1450KV

40%8.40.86.52370772.311.1/
50%8.41.411.514607115.410.0
60%8.42.218.695475164.18.8
70%8.43.227.056229211.87.8
80%8.44.336.456893259.07.1
90%8.45.747.597524310.16.5
100%8.47.159.478043358.16.0
40%12.61.417.295236153.28.9/
50%12.62.429.796333222.07.5
60%12.63.746.47302299.46.5
70%12.65.467.448275383.65.7
80%12.57.593.959145474.15.0
90%12.59.9124.439894555.84.5
100%12.512.5156.0410318601.73.9

AM30

1750KV

40%8.41.29.994297100.610.1/
50%8.42.117.895361158.28.8
60%8.43.428.466279219.57.7
70%8.44.940.897086281.36.9
80%8.46.554.787782338.56.2
90%8.48.671.588422401.15.6
100%8.410.890.929003459.75.1
40%12.62.126.15922193.77.4/
50%12.63.644.897012274.86.1
60%12.65.568.888067365.55.3
70%12.58.0100.679076466.84.6
80%12.511.2139.659951560.44.0
90%12.514.8184.7610544630.43.4
100%12.418.0223.9210861670.03.0

T-MOTOR
T8044 3D

AM30

1450KV

40%8.40.86.7366181.412.2/
50%8.41.411.884489124.510.5
60%8.42.319.395305177.79.2
70%8.43.428.816023235.58.2
80%8.44.739.46617287.97.3
90%8.46.251.827167341.16.6
100%8.47.864.917635389.46.0
40%12.61.215.695381115.17.3/
50%12.62.227.156490169.96.3
60%12.63.442.527536231.25.4
70%12.65.062.698590304.04.8
80%12.67.087.449521377.04.3
90%12.59.2115.710316445.13.8
100%12.511.6144.9110878496.73.4

AM30

1750KV

40%8.51.310.564248102.79.7/
50%8.52.319.395218162.28.4
60%8.43.731.056075229.27.4
70%8.45.344.576771304.06.8
80%8.47.260.497386366.66.1
90%8.49.478.937913425.05.4
100%8.411.797.838341459.64.7
40%12.61.923.776116150.46.3/
50%12.63.341.097267214.95.2
60%12.65.163.928418291.24.6
70%12.67.492.969501373.54.0
80%12.510.413010443457.73.5
90%12.513.9173.6911138524.63.0
100%12.517.0211.111539562.42.7
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.