Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust.
This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.
Hand-made high-temperature enameled wire for excellent characteristics of fireproof, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control andrational magnet space for optimal motor magnetic circuit help improve motor performance. Custom bearings are imported from Japan to improve the quality of the motor and prolong its life to ensure smooth and stable flight with a longer flying time.
1. Max. thrust :4.64kg
2. Recommendation:T-MOTOR CF20*6"prop
3. MTBF:1600hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Internal Resistance | 71mΩ | Configuration | 12N14P |
Shaft Diameter | 6mm | Motor Dimensions | Φ60.7×39.5mm |
AWG | 16# | Cable Length | 750mm |
Weight Including Cables | 317g | Weight Excluding Cables | 255g |
No.of Cells (Lipo) | 3-8S | Idle Current@10v | 0.5A |
Max Continuous Power 180S | 800W | Max Continuous Current 180S | 35A |
Internal Resistance | 33mΩ | Configuration | 12N14P |
Shaft Diameter | 6mm | Motor Dimensions | Φ60.7×39.5mm |
AWG | 16# | Cable Length | 750mm |
Weight Including Cables | 296g | Weight Excluding Cables | 255g |
No.of Cells (Lipo) | 3-8S | Idle Current@10v | 0.9A |
Max Continuous Power 180S | 1180W | Max Continuous Current 180S | 40A |
Internal Resistance | 21mΩ | Configuration | 12N14P |
Shaft Diameter | 6mm | Motor Dimensions | Φ60.7×39.5mm |
AWG | 16# | Cable Length | 750mm |
Weight Including Cables | 299g | Weight Excluding Cables | 258g |
No.of Cells (Lipo) | 3-8S | Idle Current@10v | 1.1A |
Max Continuous Power 180S | 1300W | Max Continuous Current 180S | 44A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Torque | Operating Temperature (℃) |
U7 V2.0 KV280 | 24 | T-MOTOR | 50% | 3.5 | 84 | 980 | 3133 | 11.67 | 0.221 | 56.6 |
55% | 4.6 | 110 | 1191 | 3432 | 10.79 | 0.266 | ||||
60% | 5.8 | 139 | 1405 | 3707 | 10.09 | 0.312 | ||||
65% | 7.3 | 175 | 1662 | 4017 | 9.49 | 0.365 | ||||
75% | 10.3 | 247 | 2108 | 4538 | 8.53 | 0.459 | ||||
85% | 14.2 | 341 | 2634 | 5051 | 7.73 | 0.57 | ||||
100% | 20.5 | 492 | 3303 | 5680 | 6.71 | 0.715 | ||||
T-MOTOR | 50% | 4.8 | 115 | 1267 | 2992 | 11.00 | 0.309 | 78 | ||
55% | 6.3 | 151 | 1549 | 3271 | 10.24 | 0.37 | ||||
60% | 8.4 | 202 | 1907 | 3620 | 9.46 | 0.454 | ||||
65% | 10.05 | 241 | 2124 | 3843 | 8.81 | 0.513 | ||||
75% | 14.24 | 342 | 2717 | 4309 | 7.95 | 0.639 | ||||
85% | 19.4 | 466 | 3281 | 4779 | 7.05 | 0.785 | ||||
100% | 27.4 | 658 | 4078 | 5263 | 6.20 | 0.973 | ||||
T-MOTOR | 50% | 6.2 | 149 | 1565 | 2856 | 10.52 | 0.408 | HOT | ||
55% | 8.5 | 204 | 1956 | 3154 | 9.59 | 0.519 | ||||
60% | 10.6 | 254 | 2264 | 3391 | 8.90 | 0.588 | ||||
65% | 13.2 | 317 | 2615 | 3638 | 8.25 | 0.676 | ||||
75% | 18.6 | 446 | 3281 | 4052 | 7.35 | 0.835 | ||||
85% | 25.7 | 617 | 3926 | 4417 | 6.37 | 1.007 | ||||
100% | 35.1 | 842 | 4640 | 4809 | 5.51 | 1.209 | ||||
U7 V2.0 KV420 | 22.2 | T-MOTOR | 50% | 6.1 | 135 | 1160 | 4500 | 8.57 | 45 | |
65% | 11.7 | 260 | 1870 | 5700 | 7.20 | |||||
75% | 15.3 | 340 | 2260 | 6300 | 6.65 | |||||
85% | 20.8 | 462 | 2690 | 6850 | 5.83 | |||||
100% | 24.7 | 548 | 3030 | 7250 | 5.53 | |||||
T-MOTOR | 50% | 7.3 | 162 | 1350 | 4550 | 8.33 | 47 | |||
65% | 13.6 | 302 | 2130 | 5500 | 7.05 | |||||
75% | 18.6 | 413 | 2630 | 6000 | 6.37 | |||||
85% | 24.2 | 537 | 3050 | 6550 | 5.68 | |||||
100% | 28.7 | 637 | 3360 | 6900 | 5.27 | |||||
25 | T-MOTO | 50% | 10 | 250 | 1940 | 4500 | 7.76 | 51 | ||
65% | 18.2 | 455 | 2880 | 5700 | 6.33 | |||||
75% | 25.4 | 635 | 3530 | 6300 | 5.56 | |||||
85% | 32.9 | 823 | 4080 | 6900 | 4.96 | |||||
100% | 39.7 | 993 | 4560 | 7200 | 4.59 | |||||
T-MOTOR | 50% | 12 | 300 | 2250 | 4200 | 7.50 | 59 | |||
65% | 22.5 | 563 | 3330 | 5200 | 5.92 | |||||
75% | 31 | 775 | 4050 | 6000 | 5.23 | |||||
85% | 39.8 | 995 | 4500 | 6200 | 4.52 | |||||
100% | 47.5 | 1188 | 5060 | 6700 | 4.26 | |||||
U7 V2.0 KV490 | 22.2 | T-MOTO | 50% | 9.3 | 206 | 1600 | 5300 | 7.75 | 46 | |
65% | 18 | 400 | 2400 | 6600 | 6.01 | |||||
75% | 25.6 | 568 | 3060 | 7500 | 5.38 | |||||
85% | 33.3 | 739 | 3680 | 8100 | 4.98 | |||||
100% | 39.8 | 884 | 4100 | 8500 | 4.64 | |||||
T-MOTOR | 50% | 10.3 | 229 | 1800 | 5100 | 7.87 | 48 | |||
65% | 19.5 | 433 | 2600 | 6200 | 6.01 | |||||
75% | 26.6 | 591 | 3220 | 6840 | 5.45 | |||||
85% | 35.2 | 781 | 3860 | 7420 | 4.94 | |||||
100% | 48.1 | 1068 | 4620 | 8000 | 4.33 | |||||
14.8 | T-MOTO | 50% | 7.1 | 105 | 1100 | 3500 | 10.47 | 44 | ||
65% | 12.9 | 191 | 1720 | 4300 | 9.01 | |||||
75% | 18.5 | 274 | 2190 | 4900 | 8.00 | |||||
85% | 24.7 | 366 | 2600 | 5300 | 7.11 | |||||
100% | 30.3 | 448 | 3000 | 5640 | 6.69 | |||||
T-MOTOR | 50% | 8.4 | 124 | 1280 | 3420 | 10.30 | 45 | |||
65% | 15.6 | 231 | 2020 | 4200 | 8.75 | |||||
75% | 21.8 | 323 | 2500 | 4650 | 7.75 | |||||
85% | 29 | 429 | 2900 | 5100 | 6.76 | |||||
100% | 34.6 | 512 | 3240 | 5370 | 6.33 | |||||
25 | T-MOTOR | 50% | 14 | 350 | 2260 | 5000 | 6.46 | 57 | ||
65% | 25.5 | 638 | 3450 | 6000 | 5.41 | |||||
75% | 34.8 | 870 | 4020 | 6700 | 4.62 | |||||
85% | 44.5 | 1113 | 4790 | 7200 | 4.31 | |||||
100% | 53 | 1325 | 5070 | 7600 | 3.83 | |||||
T-MOTOR | 50% | 16.8 | 420 | 2720 | 4900 | 6.48 | 60 | |||
65% | 29.5 | 738 | 3850 | 5400 | 5.22 | |||||
75% | 40 | 1000 | 4510 | 6000 | 4.51 | |||||
85% | 50 | 1250 | 5080 | 6300 | 4.06 | |||||
100% | 62 | 1550 | 5600 | 6800 | 3.61 | |||||
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 10min. |