"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and
P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.
With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR,
having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors
for agricultural application with powerful thrust and high performance after tremendous tests.
P-SERIES motors are capable of working in demanding environment with reliability and long service life.
1. Max. thrust :18.2kg
2. Recommendation:T-MOTOR CF30*10.5"prop
3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant
If you have any questions or inquires, please contact us: onlinesales@tmotor.com