Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

V2306 V3.0 KV1500

14.90

Points reward: 14 Points

Parameter:
Quantity:

14.90

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
KVKV1500Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)32.7gVoltage8S
Idle Current(10V)0.7AMax. Power(60s)1969.9W
Peak Current(60s)34.5A

KVKV1750Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)33.8gVoltage6S
Idle Current(10V)0.85AMax. Power(60s)820.7W
Peak Current(60s)34.9A

KVKV1950Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)33.7gVoltage6S
Idle Current(10V)1.3AMax. Power(60s)976W
Peak Current(60s)41.7A

KVKV2550Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)32.6gVoltage4S
Idle Current(10V)1.95AMax. Power(60s)533.7W
Peak Current(60s)34.5A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
T-MOTOR
P49436-3
1500KV20%32.00.88892.696.424.73.90
40%32.03.917183.4399.1124.93.20
60%31.910.424164.7867.8331.82.62
80%31.720.929738.91320.9664.41.99
100%31.534.534658.01760.01087.21.62
1750KV20%24.01.911818.1176.645.13.92
40%24.06.018030.9439.4142.93.07
60%23.910.722021.2664.2255.22.60
80%23.817.826399.3953.8422.32.26
100%23.630.031486.21353.1706.61.91
1950KV20%24.02.312593.7194.355.63.49
40%23.97.319012.8483.5175.52.76
60%23.813.323336740.1316.12.34
80%23.722.027880.21074.2520.82.06
100%23.536.832945.31466.9863.91.70
2550KV20%16.02.310520.9121.436.23.35
40%15.96.816221.2332.5108.33.07
60%15.912.319987531.8195.32.72
80%15.719.423741758.5305.62.48
100%15.532.328139.91087.0502.22.16

T-MOTOR
T5143S-3

1750KV20%24.01.911566.8167.145.33.69
40%24.06.017835.1426.8143.12.98
60%23.910.821876.9659.1258.22.55
80%23.817.926306.5961.5425.32.26
100%23.630.331362.71356.8714.21.90
1950KV20%24.02.312356.3191.956.33.41
40%23.97.418868.8477.6176.22.71
60%23.813.423124.7743.7320.42.32
80%23.722.227814.21070.7526.52.03
100%23.537.132792.31481.3871.81.70
2550KV20%16.02.310367.9126.736.13.51
40%15.96.816014.8330.3108.83.04
60%15.812.519778.6521.8197.42.64
80%15.719.823611.5762.9310.82.45
100%15.532.8279941091.2508.62.15

T-MOTOR
T5147-3

1750KV20%24.01.910732.8186.246.64.00
40%24.06.216597471.7147.63.20
60%23.911.920537.6746.5284.52.62
80%23.720.925207.71145.2495.82.31
100%23.534.929715.11577.9820.71.92
1950KV20%24.02.411491.1208.857.03.66
40%23.97.817710.9542.1186.52.91
60%23.814.921783.8845.3354.22.39
80%23.625.626358.41268.2605.32.10
100%23.441.730816.21688.7976.01.73
2550KV20%16.02.310315.5137.836.23.81
40%15.96.915688367.3109.93.34
60%15.812.819505.9576.7202.12.85
80%15.720.623309.5849.4324.32.62
100%15.534.527522.31221.6533.72.29

T-MOTOR
F5146-3

1500KV20%32.00.88851.831104.124.14.31
40%32.03.917136.514440.3125.63.51
60%31.910.324159.533929.9328.82.83
80%31.720.929738.4631443.4662.02.18
100%31.534.534509.9411969.91088.21.81

T-MOTOR
T6143-3

1500KV10%24.00.23275.917.73.74.83
20%24.00.66315.371.315.14.74
30%24.01.79219.8156.039.93.91
40%24.03.411992.8280.682.43.41
50%23.96.114586.2432.5145.72.97
60%23.99.616902.8595.4228.52.61
70%23.813.918978.0768.0332.32.31
80%23.719.220865.8943.9455.32.07
90%23.625.222509.11107.7594.91.86
100%23.531.623824.81251.0743.11.68

T-MOTOR
C7.5X4.6X3

1500KV10%16.10.11850.823.12.011.39
20%16.00.73807.595.511.18.58
30%16.02.05522.9206.931.86.51
40%16.04.17029.0344.366.15.21
50%15.97.28329.6497.8114.34.36
60%15.910.99489.0653.0173.23.77
70%15.815.410490.8803.7243.63.30
80%15.720.511286.2939.1321.32.92
90%15.625.911956.21051.3403.82.60
100%15.531.812503.31150.5493.72.33

T-MOTOR
GF7042-2

1500KV10%24.00.22888.929.84.07.51
20%24.00.95832.3120.421.15.71
30%24.02.48561.5275.958.74.70
40%24.05.110983.1474.2122.83.86
50%23.99.113078.2685.3217.93.15
60%23.814.114893.9889.1335.32.65
70%23.719.716306.41074.5466.42.30
80%23.626.017463.11233.8614.32.01
90%23.532.618229.31353.1767.11.76
100%23.439.218701.51435.1917.71.56
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.