T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

FLAME 60A 12S V2.0 Multi-Rotor UAVs ESC

99.99

Available points: 5000 Points Points reward: 99 Points

• LiPo:6-12S
• layered structure
• Efficient and reasonable dissipation
Quantity :

99.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR FLAME 60A 12S V2.0 Multirotor UAVs ESC

 

T-MOTOR FLAME 60A 12S ESC delivers 60A continuous and 80A peak power (10s), designed for multi-rotors and compatible with U12 motors. Supporting 6-12S LiPo, it features efficient heat dissipation and protections against start-up failure, throttle signal loss, motor lock-up, and overload, ensuring reliable and safe performance.        


FLAME 60A 12S V2.0 ESC Highlights:


  • Power Output: Delivers 60A continuous and 80A peak current (10 seconds), designed for high-performance multi-rotor UAVs.

  • Compatibility: Specifically compatible with U12 motors and supports 6-12S LiPo batteries.

  • Efficient Design: Features a layered structure for better heat dissipation and stable performance.

  • Advanced Protections: Includes start-up protection, throttle signal loss protection, motor lock-up protection, and overload protection.

  • Smart Safety Feature: Automatically shuts down the motor if it fails to start within 2 seconds, allowing easy troubleshooting.

  • Professional Use: Designed for demanding applications in professional UAV operations.


Packing List Includes:


1x T-Motor FLAME 60A 12S V2.0 ESC

1x Hardware Kit


Matching Guide:


P60 Pin KV170 Motor / MN701-S IP45 KV280 Motor



Technical Drawing

FLAME-60A-12S-V2工程图英文.jpg

Packing List

flame-60a-12s-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.