Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM83 P5B 2S RC Glider Flight Plane Motor

49.90

Available points: 1250 Points Points reward: 49 Points

Quantity:

49.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AM83 P5B 2S RC Glider Flight Plane Motor 


T-Motor AM83A is a motor specially built for P5B glider competition. It can climb over 100 meters in three seconds, ushering in the three-second era of P5B.

It is recommended to match it with T-Motor AM53A ESC.       


AM83 P5B Hightlight:

                            

1.T-Motor opens the P5B three-second era, climbing to 115-122 meters in 3 seconds, and climbing to 201-207 meters in 5 seconds.     

2.AM83 motor matches 11g ESC releasing 63A limit current.         

3.AM83 Motor 5mm flatshaft for more reasonable installation different heart problems solved13.7g rotor weight startsand brakes more quickly.   


Packing List Includes:


1x T-MOTOR AM83 Motor

1x Hardware pack


Matching Guide:


T-MOTOR AM53A P5B ESC

Technical Drawing

Specification
Test ItemAM83 kv 2560Weight (Incl. Cable)38g
Height28.5mmMotor Dimensions29mm
Shaft Diameter5mmLead80mm
Test ItemAM53AInput Voltage(Lipo)2s
Weight11gContinuous Current53A
Peak Current63ABEC OutputSame as voltage
Power line100mm 16AWGSignal line150mm
Dimensions33.4×15.3×5.6mm

Test Data
TypePropellerVoltage
(V)
Current
(A)
Power
(W)
Torque
(N*m)
Thrust
(g)
Am83Cam9X78.4063.83536.000.2221273
Cam9X77.4053.99399.000.1841063
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.