Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
KV | KV7500 | Configuration | 9N12P |
Shaft Diameter | 1.5mm | Lead | 24#75mm |
Weight (Incl. Cable) | 5.6g | Voltage | 16.8V/12.6V/8.4V |
Idle Current(10V) | 0.44A | Max. Power(10s) | 198W |
Peak Current(10s) | 13.1A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 1636-4 | 7500KV | 20% | 16.8 | 1.2 | 33572 | 34.3 | 19.4 | 1.77 |
40% | 16.8 | 2.8 | 50831 | 79.6 | 47.0 | 1.70 | ||
60% | 16.8 | 4.4 | 62932 | 118.9 | 73.5 | 1.62 | ||
80% | 16.8 | 6.7 | 74857 | 170.6 | 111.9 | 1.53 | ||
100% | 16.7 | 11.8 | 84940 | 251.4 | 197.7 | 1.27 | ||
GF 2020-4 | 7500KV | 20% | 12.6 | 0.9 | 18129 | 27.3 | 11.8 | 2.32 |
40% | 12.6 | 2.5 | 27280 | 62.5 | 30.9 | 2.03 | ||
60% | 12.6 | 4.3 | 34670 | 101.4 | 54.6 | 1.86 | ||
80% | 12.5 | 8.1 | 45317 | 171.7 | 101.2 | 1.70 | ||
100% | 12.5 | 13.1 | 54613 | 240.0 | 163.0 | 1.47 | ||
GF 3028-3 | 7500KV | 20% | 8.4 | 0.7 | 9070 | 24.4 | 5.7 | 4.26 |
40% | 8.4 | 2.2 | 14346 | 63.5 | 18.4 | 3.44 | ||
60% | 8.4 | 4.6 | 18862 | 111.4 | 38.3 | 2.91 | ||
80% | 8.3 | 8.2 | 23402 | 175.5 | 68.1 | 2.58 | ||
100% | 8.4 | 12.7 | 26811 | 231.4 | 106.3 | 2.18 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now