![081723103069493668.jpg testPicture.jpg](https://adaptive.tmotor.com/images/202408/081723103069493668.jpg)
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
KV | KV1500 | Configuration | 12N14P |
Shaft Diameter | IN: 4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.6g | Voltage | 8S |
Idle Current(10V) | 0.9A | Max. Power(60s) | 1915.1W |
Peak Current(60s) | 33.3A |
KV | KV1750 | Configuration | 12N14P |
Shaft Diameter | IN: 4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 37.3g | Voltage | 6S |
Idle Current(10V) | 1.2A | Max. Power(60s) | 814.3W |
Peak Current(60s) | 34.6A |
KV | KV1950 | Configuration | 12N14P |
Shaft Diameter | IN: 4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 37.1g | Voltage | 6S |
Idle Current(10V) | 1.32A | Max. Power(60s) | 1050.5W |
Peak Current(60s) | 45A |
KV | KV2050 | Configuration | 12N14P |
Shaft Diameter | IN: 4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 36.8g | Voltage | 6S |
Idle Current(10V) | 1.66A | Max. Power(60s) | 1153.4W |
Peak Current(60s) | 49.5A |
KV | KV2550 | Configuration | 12N14P |
Shaft Diameter | IN: 4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 36.5g | Voltage | 4S |
Idle Current(10V) | 2.25A | Max. Power(60s) | 642.5W |
Peak Current(60s) | 41.8A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR P49436-3 | 1500kv | 20% | 32.0 | 0.8 | 8905.4 | 96.5 | 25.8 | 3.74 |
40% | 32.0 | 4.0 | 17123.6 | 399.3 | 129.3 | 3.09 | ||
60% | 31.9 | 10.3 | 24021.5 | 845.0 | 328.9 | 2.57 | ||
80% | 31.7 | 20.4 | 29441.2 | 1280.0 | 647.2 | 1.98 | ||
100% | 31.6 | 33.2 | 34154.8 | 1691.3 | 1046.0 | 1.62 | ||
1750KV | 20% | 24.0 | 2.2 | 12307.3 | 194.5 | 52.1 | 3.73 | |
40% | 24.0 | 6.6 | 18546.7 | 470.0 | 159.1 | 2.95 | ||
60% | 23.9 | 11.7 | 22433.6 | 704.2 | 280.2 | 2.51 | ||
80% | 23.8 | 17.9 | 26349.9 | 979.6 | 424.8 | 2.31 | ||
100% | 23.6 | 30.2 | 31292.4 | 1370.9 | 711.2 | 1.93 | ||
1950KV | 20% | 24.0 | 2.7 | 13356.0 | 233.7 | 65.6 | 3.56 | |
40% | 23.9 | 8.5 | 19836.8 | 546.2 | 203.4 | 2.69 | ||
60% | 23.8 | 14.7 | 24087.5 | 815.0 | 349.3 | 2.33 | ||
80% | 23.7 | 23.5 | 28670.4 | 1166.7 | 557.4 | 2.09 | ||
100% | 23.4 | 39.5 | 33871.8 | 1582.0 | 925.9 | 1.71 | ||
2050KV | 20% | 24.0 | 3.2 | 13798.0 | 239.3 | 75.9 | 3.15 | |
40% | 23.9 | 9.8 | 20520.4 | 573.0 | 234.9 | 2.44 | ||
60% | 23.8 | 16.3 | 24789.8 | 852.0 | 388.1 | 2.20 | ||
80% | 23.6 | 26.7 | 29484.8 | 1204.2 | 631.3 | 1.91 | ||
100% | 23.4 | 44.7 | 34693.4 | 1634.3 | 1043.5 | 1.57 | ||
2550KV | 20% | 16.0 | 2.9 | 11409.8 | 158.4 | 45.9 | 3.45 | |
40% | 15.9 | 8.8 | 17473.3 | 402.6 | 139.7 | 2.88 | ||
60% | 15.8 | 15.2 | 21299.1 | 605.9 | 240.9 | 2.52 | ||
80% | 15.7 | 23.2 | 24911.5 | 845.2 | 364.1 | 2.32 | ||
100% | 15.4 | 38.0 | 29422.0 | 1191.8 | 586.4 | 2.03 | ||
T-MOTOR | 1750KV | 20% | 24.0 | 2.2 | 12163.5 | 177.1 | 52.7 | 3.36 |
40% | 24.0 | 6.7 | 18437.0 | 451.0 | 160.8 | 2.80 | ||
60% | 23.9 | 11.7 | 22450.1 | 691.0 | 278.1 | 2.48 | ||
80% | 23.8 | 18.1 | 26281.6 | 970.4 | 431.0 | 2.25 | ||
100% | 23.6 | 30.4 | 31190.7 | 1352.5 | 717.4 | 1.89 | ||
1950KV | 20% | 24.0 | 2.7 | 13095.6 | 224.2 | 65.7 | 3.41 | |
40% | 23.9 | 8.6 | 19649.8 | 530.6 | 204.6 | 2.59 | ||
60% | 23.8 | 15.0 | 23946.6 | 802.9 | 357.8 | 2.24 | ||
80% | 23.7 | 23.9 | 28481.8 | 1141.7 | 566.3 | 2.02 | ||
100% | 23.4 | 39.9 | 33632.9 | 1572.5 | 934.5 | 1.68 | ||
2050KV | 20% | 24.0 | 3.2 | 13498.7 | 230.0 | 76.7 | 3.0 | |
40% | 23.9 | 9.9 | 20279.2 | 557.0 | 235.7 | 2.4 | ||
60% | 23.8 | 16.5 | 24677.8 | 837.4 | 392.0 | 2.1 | ||
80% | 23.6 | 27.0 | 29333.6 | 1197.0 | 637.5 | 1.9 | ||
100% | 23.4 | 44.8 | 34477.5 | 1614.9 | 1046.4 | 1.5 | ||
2550KV | 20% | 16.0 | 2.9 | 11308.5 | 148.3 | 45.6 | 3.3 | |
40% | 15.9 | 8.8 | 17353.1 | 390.0 | 139.5 | 2.8 | ||
60% | 15.8 | 15.4 | 21098.2 | 599.2 | 242.5 | 2.5 | ||
80% | 15.7 | 23.5 | 24773.7 | 841.5 | 368.6 | 2.3 | ||
100% | 15.4 | 38.4 | 29251.7 | 1178.9 | 592.1 | 2.0 | ||
T-MOTOR | 1750KV | 20% | 24.0 | 2.2 | 11293.6 | 210.1 | 53.2 | 3.95 |
40% | 24.0 | 7.0 | 17179.4 | 525.7 | 167.3 | 3.14 | ||
60% | 23.8 | 12.7 | 20865.8 | 784.6 | 301.7 | 2.60 | ||
80% | 23.7 | 21.1 | 25070.7 | 1158.9 | 499.9 | 2.32 | ||
100% | 23.5 | 34.6 | 29447.1 | 1591.1 | 814.3 | 1.95 | ||
1950KV | 20% | 24.0 | 2.8 | 12172.8 | 241.6 | 67.5 | 3.58 | |
40% | 23.9 | 9.0 | 18446.7 | 601.1 | 214.5 | 2.80 | ||
60% | 23.8 | 16.4 | 22518.4 | 913.8 | 390.6 | 2.34 | ||
80% | 23.6 | 27.6 | 27149.5 | 1349.3 | 651.7 | 2.07 | ||
100% | 23.4 | 45.0 | 31612.6 | 1788.2 | 1050.5 | 1.70 | ||
2050KV | 20% | 24.0 | 3.3 | 12622.9 | 257.5 | 78.1 | 3.3 | |
40% | 23.9 | 10.4 | 19040.7 | 639.2 | 247.3 | 2.6 | ||
60% | 23.7 | 18.9 | 23118.0 | 955.8 | 448.5 | 2.1 | ||
80% | 23.6 | 31.0 | 27736.0 | 1396.6 | 731.1 | 1.9 | ||
100% | 23.3 | 49.5 | 32134.3 | 1830.4 | 1153.4 | 1.6 | ||
2550KV | 20% | 16.0 | 3.0 | 10788.2 | 177.9 | 47.2 | 3.8 | |
40% | 15.9 | 9.0 | 16672.2 | 462.1 | 143.8 | 3.2 | ||
60% | 15.8 | 16.2 | 20270.4 | 696.3 | 256.1 | 2.7 | ||
80% | 15.6 | 25.7 | 24123.5 | 991.7 | 401.8 | 2.5 | ||
100% | 15.4 | 41.8 | 28322.4 | 1392.3 | 642.5 | 2.2 | ||
T-MOTOR | 1500kv | 20% | 32.0 | 0.8 | 9006.6 | 102.9 | 24.9 | 4.13 |
40% | 32.0 | 4.0 | 17175.7 | 432.2 | 127.1 | 3.40 | ||
60% | 31.9 | 10.2 | 24126.3 | 913.7 | 324.2 | 2.82 | ||
80% | 31.7 | 20.3 | 29529.7 | 1403.5 | 644.9 | 2.18 | ||
100% | 31.5 | 33.3 | 34047.1 | 1915.1 | 1050.5 | 1.82 | ||
T-MOTOR | 1500KV | 10% | 24.1 | 0.2 | 3260.6 | 18.8 | 3.9 | 4.76 |
20% | 24.0 | 0.7 | 6379.7 | 66.8 | 15.9 | 4.20 | ||
30% | 24.0 | 1.7 | 9190.5 | 151.9 | 39.9 | 3.81 | ||
40% | 24.0 | 3.4 | 11959.9 | 275.8 | 82.7 | 3.34 | ||
50% | 24.0 | 6.1 | 14583.4 | 431.2 | 146.0 | 2.95 | ||
60% | 23.9 | 9.6 | 16884.5 | 597.2 | 229.3 | 2.61 | ||
70% | 23.8 | 14.0 | 18958.7 | 771.1 | 332.7 | 2.32 | ||
80% | 23.8 | 19.1 | 20762.1 | 927.3 | 452.9 | 2.05 | ||
90% | 23.7 | 24.8 | 22293.6 | 1077.6 | 587.8 | 1.83 | ||
100% | 23.6 | 31.0 | 23482.5 | 1220.2 | 731.5 | 1.67 | ||
T-MOTOR | 1500KV | 10% | 16.0 | 0.1 | 1809.4 | 21.8 | 2.1 | 10.29 |
20% | 16.0 | 0.7 | 3736.9 | 91.0 | 11.4 | 8.01 | ||
30% | 16.0 | 2.0 | 5442.6 | 204.3 | 32.0 | 6.38 | ||
40% | 16.0 | 4.1 | 6950.6 | 341.9 | 65.9 | 5.19 | ||
50% | 15.9 | 7.0 | 8225.5 | 493.6 | 112.1 | 4.41 | ||
60% | 15.8 | 10.6 | 9324.4 | 634.0 | 167.6 | 3.78 | ||
70% | 15.8 | 14.9 | 10330.3 | 782.6 | 235.1 | 3.33 | ||
80% | 15.7 | 19.7 | 11146.5 | 907.3 | 309.6 | 2.93 | ||
90% | 15.6 | 24.8 | 11744.1 | 1012.0 | 387.0 | 2.62 | ||
100% | 15.5 | 30.3 | 12284.6 | 1110.2 | 470.3 | 2.36 | ||
T-MOTOR | 1500KV | 10% | 24.0 | 0.2 | 2863.2 | 19.3 | 4.3 | 4.52 |
20% | 24.0 | 0.9 | 5775.0 | 112.2 | 21.7 | 5.17 | ||
30% | 24.0 | 2.5 | 8518.7 | 278.9 | 59.2 | 4.72 | ||
40% | 24.0 | 5.2 | 10922.6 | 468.9 | 123.5 | 3.80 | ||
50% | 23.9 | 9.0 | 13021.1 | 671.4 | 215.4 | 3.12 | ||
60% | 23.8 | 13.9 | 14783.0 | 874.7 | 331.7 | 2.64 | ||
70% | 23.7 | 19.2 | 16139.2 | 1052.4 | 456.4 | 2.31 | ||
80% | 23.7 | 25.2 | 17215.9 | 1205.6 | 596.3 | 2.02 | ||
90% | 23.6 | 31.3 | 17964.4 | 1312.5 | 736.5 | 1.78 | ||
100% | 23.5 | 37.1 | 18447.6 | 1386.1 | 870.1 | 1.59 |