Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V1507

19.90

Points reward: 19 Points

Shaft option:
  • 1.5mm
  • 5mm
Rated voltage:
  • 4S
  • 6S
Quantity:

19.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

T-MOTOR V1507 motor detail1

3 INCH HIGH THRUST MOTOR

suppoorts 4S & 6S,shaft 1.5mm and 5mm optional
3 inch FPV drone capable of carrying loads up to 300 grams

T-MOTOR V1507 motor detail2

NO OVERHEATING

12N14P configuration,simulation optimization for both electromagnetism and heat dissipationReducing temperature by 20℃ during continuous intense flight(compared to F1507 motor under identical conditions)

12N14P configuration,simulation optimization for both electromagnetism and heat dissipation Reducing temperature by 20℃ during continuous intense flight(compared to F1507 motor under identical conditions)

T-MOTOR V1507 motor detail3

BROAD COMPATIBILITY

Φ12mm-M2-4base mounting holes
Two propeller mounting options: 1.5mm shaftless and 5mm single

VELOX

T-MOTOR V1507 motor detail4

STRUCTURE UPGRADE

M2 locking screw for easier maintenance
Non-protruding locking screw for better compatibility with the frame
Large bearings and O-ring rubber seals, providing dual protection

M2 locking screw for easier maintenance Non-protruding locking screw for better compatibility with the frameLarge bearings and O-ring rubber seals, providing dual protection

T-MOTOR V1507 motor detail5

CHOICE WITH EASE

4S and 6S dual voltage versions,say goodble to KV confusion
Compatible with 3 inch large pitch propellers(e.g.,T76S)
Providing up to 200g thrust per motor

4S and 6S dual voltage versions,say goodble to KV confusion Compatible with 3 inch large pitch propellers(e.g.,T76S) Providing up to 200g thrust per motor

VELOX

RECOMMENDED POWER SYSTEM

V1507

F7 35A AIO 6S

T76S

Technical Drawing

未标题-1.png

Specification
TypeV1507 M5Motor DimensionΦ18.9*27.9mm
MagnetBlack nickelplated arc magnetCoil insulation test300V withstand voltage test
Waterproof anddustproof class/Configuration12N14P
Dynamic balancerequirements standards≤5MgBearingsImported MR63zz
Shaft Diameter5mmLead24AWG*100mm
Screw DiameterΦ12-M2-4 holeProp Adapter Shaft ThreadM5*11.8mm shaft
Packing Size45*30*40mmPacking Weight25g
TypeV1507 Φ1.5Motor DimensionΦ18.9*19.8mm
MagnetBlack nickelplated arc magnetCoil insulation test300V withstand voltage test
Waterproof anddustproof class/Configuration12N14P
Dynamic balancerequirements standards≤5MgBearingsImported MR63zz
Shaft DiameterΦ1.5mmLead24AWG*100mm
Screw DiameterΦ12-M2-4 holeProp Adapter Shaft ThreadΦ5-M2-4 hole
Packing Size45*30*40mmPacking Weight24.7g
TypeV1507 M5 4SIdle Current(6V)0.9A
Max Power(1s)530WInternal Resistance70mΩ
Rated Voltage (Lipo)4SPeak Current(1s)34A
Max Thrust858gWeight (incl.cable)15.4g
TypeV1507 M5 6SIdle Current(10V)0.6A
Max Power(1s)493WInternal Resistance142mΩ
Rated Voltage (Lipo)6SPeak Current(1s)22.5A
Max Thrust869gWeight (incl.cable)15.4g
TypeV1507 Φ1.5 4SIdle Current(6V)0.9A
Max Power(1s)530WInternal Resistance70mΩ
Rated Voltage (Lipo)4SPeak Current(1s)34A
Max Thrust858gWeight (incl.cable)14.8g
TypeV1507 Φ1.5 6SIdle Current(10V)0.6A
Max Power(1s)493WInternal Resistance142mΩ
Rated Voltage (Lipo)6SPeak Current(1s)22.5A
Max Thrust869gWeight (incl.cable)14.8g
Recommended
TypeV1507 M5/Φ1.5 4SFrame TypeX4
PropT76S-3(3-inch medium-large pitch propeller)Lipo Cells4S
ESCF7 AIO 6S 35ARecommended
takeoff weight range
Within 500g
FCF7 AIO 6S 35AMax Takeoff Weight1000g
Test Data:1、1800mah 4s battery(200g),take-off weight 350g,flight time 13 minutes.
2、1800mah 4s battery(200g),load weight 200g,take-off weight 550g,flight time 6 minutes.
3、1800mah 4s battery(200g),load weight 400g,take-off weight 750g,flight time 5 minutes.
TypeV1507 M5/Φ1.5 6SFrame TypeX4
PropT76S-3(3-inch medium-large pitch propeller)Lipo Cells6S
ESCF7 AIO 6S 35ARecommended
takeoff weight range
Within 500g
FCF7 AIO 6S 35AMax Takeoff Weight1000g
Test Data:1、1050mah 6s battery(200g),take-off weight 350g,flight time 13 minutes.
2、1050mah 6s battery(200g),load weight 200g,take-off weight 550g,flight time 8 minutes.
3、1050mah 6s battery(200g),load weight 400g,take-off weight 750g,flight time 5 minutes.
Test Data
TypePropellerVoltage
(V)
Throttle
(%)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
Torque
(N*m)
V1507
M5/Φ1.5 4S
T76S16.0110%0.3664741963.300.00
15.9920%1.341218571213.340.01
15.9730%3.1316910137502.730.02
15.9340%5.6221494213892.380.02
15.8850%8.86250822931412.080.03
15.8360%12.70285193752011.860.04
15.7670%17.18318054552711.680.05
15.6980%22.52339505313531.500.05
15.6190%27.88368806324351.450.06
15.53100%33.41388846815191.310.07
V1507
M5/Φ1.5 4S
T314016.0010%0.3365401653.150.00
15.9920%1.111255959183.320.01
15.9730%2.5417738120412.970.01
15.9440%4.6722732198742.660.02
15.9050%7.68270772841222.330.03
15.8560%11.05306313611752.070.03
15.8070%14.77337954392331.880.04
15.7380%19.72375415393101.740.05
15.6490%25.34401126243961.580.06
15.56100%31.37422796934881.420.06
V1507
M5/Φ1.5 4S
HQ-75-616.0410%0.3663111762.940.00
16.0320%1.221191660193.090.01
16.0030%2.9016408124462.660.01
15.9740%5.3020878204852.410.02
15.9250%8.20243952781312.130.03
15.8660%12.48280803821981.930.04
15.7970%17.09318454682701.730.05
15.7280%21.91339295233441.520.05
15.6490%27.68365196204331.430.06
15.55100%33.69378186845241.310.07
V1507
M5/Φ1.5 4S
GF-363016.0010%0.3564912263.940.00
15.9920%1.281217684214.090.01
15.9630%3.0417042164493.370.01
15.9340%5.5721598265892.990.02
15.8850%8.87252103701412.630.03
15.8260%12.96286084792052.330.04
15.7570%17.66316735812782.090.05
15.6980%22.45335446583521.870.06
15.6090%28.29360217684411.740.06
15.52100%33.94376238315271.580.07
V1507
M5/Φ1.5 4S
GF-402316.0010%0.3465312053.570.00
15.9920%1.241234381204.110.01
15.9630%2.9517188166473.540.01
15.9340%5.5021686272883.110.02
15.8850%8.87252953831412.720.03
15.8260%13.02285805022062.440.04
15.7570%17.79316836052802.160.05
15.6980%22.38335406943511.980.06
15.6090%28.45359057984441.800.07
15.52100%34.18372068595301.620.07
V1507
M5/Φ1.5 6S
T76S22.2010%0.2159651853.800.00
22.1920%0.781137664173.730.01
22.1730%1.8216159124403.070.01
22.1540%3.4320514199762.620.02
22.1250%5.48245252771212.290.03
22.0860%8.06280713651782.050.04
22.0470%11.10311584532451.850.05
22.0080%14.33337295183151.650.05
21.9590%17.86368276093921.550.06
21.89100%21.77386456594771.380.07
V1507
M5/Φ1.5 6S
T314022.2010%0.2059801242.750.00
22.1920%0.681138850153.340.01
22.1830%1.4916144100333.020.01
22.1640%2.7220916166602.760.02
22.1450%4.51254932521002.530.02
22.1160%6.73290423341492.240.03
22.0770%9.21327394222032.080.04
22.0380%12.14359005002671.870.05
21.9890%15.81391835943481.710.06
21.91100%20.36421676884461.540.07
V1507
M5/Φ1.5 6S
HQ-75-622.2010%0.2260641352.850.00
22.1920%0.721157255163.460.01
22.1730%1.6916350116373.090.01
22.1540%3.2120883191712.690.02
22.1250%5.34247612781182.350.03
22.0960%7.88283243641742.090.04
22.0470%11.11313124632451.890.05
22.0080%14.27335405433141.730.06
21.9490%18.41362516314041.560.07
21.88100%22.43375656914911.410.07
V1507
M5/Φ1.5 6S
GF-363022.2010%0.2260311953.890.00
22.1920%0.761149171174.250.01
22.1730%1.7516239145393.740.01
22.1540%3.3720615242753.250.02
22.1250%5.49244423461212.850.03
22.0960%8.06280164511782.540.04
22.0470%11.31310435672492.280.05
21.9980%14.56335376673202.080.06
21.9490%18.33356277574021.880.07
21.88100%22.46373018344911.700.07
V1507
M5/Φ1.5 6S
GF-402322.2010%0.2260441753.640.00
22.1920%0.741152673164.480.01
22.1730%1.7516257153393.950.01
22.1540%3.2820779249733.430.02
22.1250%5.44245443581202.970.03
22.0860%8.12279894761792.650.04
22.0470%11.27309645852482.360.05
21.9980%14.71335457053232.180.06
21.9390%18.53355487954061.960.07
21.88100%22.57369538704941.760.07
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.