Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P1604 3.5''Freestyle FPV Motor KV2850/KV3800

19.90

Available points: 10 Points Points reward: 19 Points

1. Unibell-design
2. T-Mount
KV:
  • KV2850
  • KV3800
Quantity:

19.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR  P1604 3''Freestyle FPV Motor 


The T-Motor PACER P1604 Motor is a continuation of the PACER series, but more durable and comes with a bell design! 

The 1.5mm shaft and 9x9 mounting holes make this motor appropriate for more props and frames. The P1604 Motor is super light and only weighs 11.6g and is suitable for 3.5" freestyle Sub 250g drones!

Two KV options to chose from: 2850KV (6S) , 3800KV (4S)


P1604 Highlights:


The Pacer 1604  brushless motor is specially designed for 3.5" freestyle and sub250g drone. Super lightweight, only 11.6g (Incl. cable).

Continuation of the Pacer series sliver unibell design, which is more durable. T-Mount version(1.5mm shaft), suitable for more props and frames.


Packing List Includes:


1x T-Motor PACER P1604 Motor


Matching Frame:


3.5 Inch


Matching Guide:


f7 35A aio flight controller

Technical Drawing

Specification
KVKV2850Configuration12N14P
Shaft Diameter2mmLead24#120mm
Weight (Incl. Cable)11.6gVoltage25.2V
Idle Current(10V)0.4AMax. Power(10s)394.6W
Peak Current(10s)15.8A

KVKV3800Configuration12N14P
Shaft Diameter2mmLead24#120mm
Weight (Incl. Cable)11.6gVoltage16.8V
Idle Current(10V)0.8AMax. Power(10s)277.8W
Peak Current(10s)16.8A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF
3520-3
2850KV20%25.21.419580.2104.135.42.94
40%25.14.228436.5235.7105.82.23
60%25.17.234220.1349.7179.91.94
80%25.010.438863.2461.7259.51.78
100%24.915.844031.6618.8394.61.57
3800KV20%16.81.517311.191.225.93.52
40%16.74.625611.5202.276.62.64
60%16.77.730692.7292.4127.62.29
80%16.611.035219.6380.5182.52.08
100%16.516.840750.1514.1277.81.85
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.