Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M1002 75MM Whoop&2inch Fpv Racing Drone Motor

13.90

Points reward: 13 Points

KV:
  • KV18000
Quantity:

13.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

Specification
KVKV18000Configuration9N12P
Shaft DiameterIN: 1.5mm
OUT:1mm
LeadJST-1.25 40mm
Weight (Incl. Cable)2.4gVoltage1S
Idle Current(10V)0.6AMax. Power(10s)18.7W
Peak Current(10s)5.16A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF
35MM-3
KV1800020%3.70.417725.58.41.55.60
40%3.71.128033.216.13.94.12
60%3.71.634983.122.66.13.71
80%3.72.238656.827.88.03.48
100%3.73.146259.235.411.43.11
GF
40MM-2
KV1800020%3.70.4158506.11.63.78
40%3.71.124724.813.04.23.09
60%3.71.830870.819.46.72.90
80%3.72.535523.925.29.02.80
100%3.63.74164935.613.52.64
GF
1635-3
KV1800020%3.70.413475.41.81.61.09
40%3.71.221362.610.74.52.37
60%3.72.027035.320.47.52.72
80%3.72.831274.427.610.32.68
100%3.64.437158.840.316.12.50
GF
2015-2
KV1800020%3.70.412202.94.91.63.06
40%3.71.21904713.94.53.08
60%3.72.123852.223.57.83.01
80%3.73.228081.533.611.72.88
100%3.65.233388.646.918.72.51
Motor Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.