Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM40V2 F3P Indoor&Outdoor Airplane Brushless Motor 1550KV/1880KV

29.99

Available points: 0 Points Points reward: 29 Points

1.Excellent control and balance experience
2. Light and robust
3.You can switch D to 3D to 4D flight freely
category:
  • 3D
  • 4D
KV:
  • 1550KV
  • 1880KV
Quantity:

29.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AM40 V2 F3P Fixed Airplane Motor


T-Motor AM40 V2 is made for F3Pcompetition, The fast response have been improved compared to the previous generation

You can switch 3D to 4D flight freely, and suitable for 150-250g F3P RC airplane.


AM40 V2 Hightlight:


1.Optimized for BPP 4D flight again and the power curve is more suitable for 4D flight.

2.Continuing the pentagram design of AM family, improving the strength 15%,increased the bidirectional thrust strength11%.          


Packing List Includes:


1x T-MOTOR AM40 V2 Motor

1x Hardware pack


Matching Guide:


FS8040 Fixed Wing Prop

3D/4D AM16A ESC

CONTINUATION OF THE
AM FAMILY-STYLE CUTOUT DESIGN TO IMPROVE STRENGTH

  • INCREASED THE OVERALL
    SHELL STRENGTH
    15up
  • INCREASED THE BIDIRECTIONAL
    THRUST STRENGTH
    11up
  • Von Mises(N/㎡)
    (a)
  • Von Mises(N/㎡)
    (b)
  • Von Mises(N/㎡)
    (c)

100N impact simulation by CAE
Torque (: Per item:0.2 N.m); Force 2 (:Per item:100 N)

IMPROVEMENT FOR BPP 4D FLIGHT

Optimize the magnetic circuit, the power curve is more suitable for 4D flight,Improve heat dissipation, continuous power of BPP flight does not decay

DESIGNED FOR COMPETITION AND PLAY WHATEVER YOU LIKE

T-MOTOR breaks with tradition,the am40 was born to meet different flight experience you can quickly enjoy the 4d and 3d flight feeling

3d-f3p-prop
4d-f3p-prop
Technical Drawing

Specification
Test ItemKV1550Weight (Incl. Cable)23.7g
Motor DimensionsΦ28*18.7mmInternal Resistance135mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.62APeak Current(180s)19A
Max. Power(180s)208w

Test ItemKV1880Weight (Incl. Cable)25.3g
Motor DimensionsΦ28*18.7mmInternal Resistance75.1mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.88APeak Current(180s)24A
Max. Power(180s)215W

Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating
Temperature

()
AM40 V2
KV1550

Polyme

Carbon

8044
40%8.380.988.2039220.019111.0734.5
50%8.371.8015.1049190.011499.85
60%8.352.9524.6058450.022158.74
70%8.334.3436.2066880.032817.78
80%8.316.0350.1074510.043547.06
90%8.288.1367.3081510.054356.47
100%8.2410.5186.6088020.065155.95
40%12.571.9624.7057540.022038.2344.2
50%12.553.5144.0069830.043117.06
60%12.525.5269.1080760.054246.14
70%12.488.0099.8090470.075485.49
80%12.4410.91135.8098960.096694.93
90%12.3914.44178.90106720.107914.42
100%12.3317.93221.20112750.118904.03
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM40 V2
KV1550

Polymer

Carbon

9048
40%8.381.3111.0036820.0112411.2644.6
50%8.362.3719.8045570.031949.78
60%8.343.8832.3053810.042788.59
70%8.315.7547.8061210.053647.62
80%8.287.9365.7067350.064486.83
90%8.2410.5086.5073120.075316.14
100%8.2013.46110.4078170.096195.61
40%12.562.5932.6053170.032828.6575
50%12.534.6257.9063840.054117.09
60%12.497.1589.3072810.075376.02
70%12.4510.14126.2080550.096635.25
80%12.3913.76170.5087150.107964.67
90%12.3317.74218.8092130.128974.10
100%12.2721.81267.6096120.139733.64
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM40 V2
KV1880

Polymer

Carbon

8044
40%8.371.8415.4048490.021388.9854
50%8.353.3828.2060190.032247.95
60%8.325.4545.4070370.043166.97
70%8.287.9465.7079400.054106.23
80%8.2410.9390.0087430.065095.66
90%8.1814.51118.7094950.086125.16
100%8.1318.16147.60101210.097024.76
40%12.553.7146.6069590.043196.8670
50%12.516.4580.7082940.064655.76
60%12.469.95124.0094480.086134.94
70%12.4014.06174.30104530.107624.37
80%12.3219.11235.50113150.129053.84
90%12.2324.80303.40119320.1310163.35
100%12.1430.93375.60123440.1410902.90
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM40 V2
KV1880

Polymer

Carbon

9048
40%8.362.4220.2044630.021939.5558
50%8.334.4737.3055180.042977.98
60%8.297.1659.4064090.054076.86
70%8.2510.3084.9071640.075166.08
80%8.1914.00114.7078130.086165.37
90%8.1318.32148.9083820.107304.90
100%8.0622.99185.2088420.118124.39
40%12.534.7959.9063310.053866.43101
50%12.478.75109.1073560.075444.99
60%12.4112.73157.9082660.096984.42
70%12.3417.42215.0090730.118493.95
80%12.2622.89280.5096140.139653.44
90%12.1728.81350.60100260.1410543.01
100%12.0834.89421.30102510.1511092.63
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.