P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AM06A ESC is an ESC designed for F3P-A indoor aircraft,it's designed for F3P-A competiton.
It can be matched with T-Motor AM20 motor and T10*3.1 carbon props.
1.Be powered by 1-2S lithium batteries. When using 2S or 1S batteries, the 1.5A BEC can provide 5.2V.
2.The ESC weighs only 1.1 grams without cables with size 18.5 x 9.5 mm,very light and easier to accomplish the task competition
1x T-MOTOR AM06A ESC
1x Parts pack
Size | 18.6×9.4×4.0mm | output Wire | 22AWG-40mm |
Weight | 1.1g(without wire) | Output plug | 2.0 gold plug(female) |
Power Wire | 22AWG-80mm | Signal line | 120mm |
Power Plug | JST |
Battery | 1-2S Lipo | BEC Output Voltage | 5.2V |
Continuous current | 6A | BEC Output Current | 1.5A |
Peak Current | 8A | ESC Program | BLHeli-s |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now