Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM30 F3P Indoor Plane Power Combo Set

75.00

Available points: 1750 Points Points reward: 75 Points

1.Suitable for 80-180g F3P plane
2.Professional platform test
3.World Champion test
4.Experience BPP with Millisecond Latency
KV:
  • KV1450
  • KV1750
  • KV2280
Quantity:

75.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Fixed Wing Airplane AM30 F3P 4D Indoor Combo


T-MOTOR BPP-4D AM30 contest combo is quality powerful motor verified by top pilots. The motor is suitable for F3P airplanes and the Backyard category. 

The AM30 is made of heat-resistant windings, arc magnets and high quality bearings. AM30 combo  is designed for 80g—180g Class F3P Indoor Competition planes

Include AM30 motor + AM16A ESC + T8040 carbon propeller.it's fast entry to competitive flight               


AM30 F3P Combo Highlights:


1.Professional bench testing and world championship testing ensure the overall performance of the combo.

2.Free of adjusting parameter , quickly experience championship-level 4D flight                                          

3.Switch between 3D/4D flight modes at will, the output is linear and powerful


Packing List Includes:


1x T-MOTOR AM30 motor + AM16A ESC + T8040 carbon propeller

1x Parts pack