Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15II Power Type Heavy Lift Drone Motor KV80

689.90

Available points: 345 Points Points reward: 689 Points

• For freight transport and manned uav programs
• Safe,stable,reliable
• Maximum thrust 36.5kg
Parameter:
Quantity:

689.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U15Ⅱ Power Type Heavy Lift Drone Motor KV80


The T-MOTOR U15 80KV motor is designed for heavy-lift UAV, supporting up to 36.5kg. Ideal for commercial, agricultural UAVs, and the film industry. 

Custom-wound for 40KV at 24s (100V) operation, it pairs with the T-Motor Alpha 60A HV ESC using custom firmware for optimal performance.


U15ⅡHighlights:


1.Max. thrust: 36.5kg 

2.MTBF: About 1000hours

3.Features: Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Freight transport & manned uav,Aerial photography, Filming, Delivery service and Agriculture applications.


Packing List Includes:


1x T-MOTOR U15Ⅱ Motor KV80

1x Hardware pack


Matching Guide:


T-MOTOR G40*13.1" prop 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust. This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.

Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. 

Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.


Technical Drawing

U15Ⅱ.jpg

Specification
Test ItemU15KV80Internal Resistance17mΩ
Configuration36N42PShaft Diameter20mm
Motor DimensionsΦ 147.5×55 mmLeadEnameled Wire
Cable Length100mmWeight Including Cables1740g
Weight Excluding Cables/No.of Cells(Lipo)12-24S
Idle Current@10v3.8AMax Power (180S)8580W
Max Continuous Current 180S143A

Test ItemU15KV100Internal Resistance12mΩ
Configuration36N42PShaft Diameter20mm
Motor DimensionsΦ 147.5×55 mmLeadEnameled Wire
Cable Length100mmWeight Including Cables1740g
Weight Excluding Cables/No.of Cells(Lipo)12-24S
Idle Current@10v4.5AMax Power (180S)9942W
Max Continuous Current 180S167A


Test Data
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)

Torque

(N*m)

Operating
Temperature
(℃)

U15Ⅱ

KV80

50

T-MOTOR

G40x13.1

CF

50%19.9995890018438.94465
55%25.912951080020238.345
60%32.216101270021807.895.9
65%38.619301460023137.566.9
75%56.228101890026156.739.1
85%76.938452310028766.0111.2
100%110.455202890031935.2414
6050%24.914941220020798.175.8110
55%32.219321460023167.566.9
60%39.723821680024807.058.1
65%47.928741910026336.659.2
75%74.244522520029945.6612.1
85%98.358982980032485.0514.5
100%14385803650035464.2518
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 1min.

U15Ⅱ

KV100

60

T-MOTOR

G36×11.5

CF

50%27.616561200025957.255.197
55%40.224121530029336.346.6
60%51.330781830031605.957.9
65%6237202070033455.569
75%86.151662560037004.9611.4
85%115.169063040039854.4013.9
100%165.799423700043283.7217
50

T-MOTOR

G40x13.1

CF

50%31.315651280021418.186.1112
55%4321501550023707.217.6
60%52.626301780025156.778.6
65%60.330152030026286.739.6
75%92.946452530029865.4512.2
85%122.361152980031984.8714.7
100%17185503550034734.1517.8
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 1min.
Packing List

英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.