Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Latest F50 5inch Racing Motor 2150KV/2200KV

29.90

Available points: 0 Points Points reward: 29 Points

KV:
  • KV2150
  • KV2200
Quantity:

29.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F50 5inch FPV Racing Drone Motor


T-Motor F50 Motor, featuring a titanium alloy shaft and 2207 stator, delivers explosive power and precision. 

Reaching 240km/h and 36,000 RPM, it ensures a super smooth racing flight experience.


Packing List Includes:


1x T-Motor F50 Motor (Choose 2150KV or 2200KV)

1x Hardware Kit


Matching Guide:


Mini F7 Flight controller

Mini F45A 6S 4IN1 ESC

F5146 FPV Drone propeller


F50

LIGHTWEIGHT DESIGN

Each motor weighs only 28.56g (excluding cables). Greatly reduces the drone weight and brings better rotational inertia.

arrow

F50

TAKE THE LEAD IN CORNERING

Every subtle stick movement of pilots can be accurately captured andresponded to immediately. In the fiercely racing, the drone can quickly adjust its flight attitude and easily overtake on a curve, leaving the opponent far behind.

arrow

F50

SUPERB CONTROL CAPABILITY

High instantaneous torque rapidly provides strong power output, enabling the racing drone to achieve rapid acceleration in a shorter time. The throttle response is linear and smooth, ensuring more stable flights.

arrow

F50

FULL THROTTLE, AMPLE THRUST

The robust thrust enables the drone to attain high speed, swiftly exhibiting astonishing explosive power. Even at full throttle, the motor consistently delivers ample thrust, ensuring the drone maintains a stable flight attitude both during curve negotiation and straight-line acceleration.

arrow

PROFESSIONAL RACING
POWER SYSTEM

F50

F60A_MINI_ESC_AM32

MINI_F7_MPU6000

F5146

Technical Drawing

未标题-1.jpg

Specification
TypeF50MotorDimensionΦ27*29.5mm
MagnetBlacknickel
platedarcmagnet
Coilinsulationtest300Vwithstandvoltagetest
Waterproofand
dustproofclass
/Configuration12N14P
Dynamicbalance
requirementsstandards
≤3mgBearingsImported684ZZ/MR84ZZ
bearings
ShaftDiameter5mmLead20AWG*150mm
ScrewDiameterΦ16-M3-4PropAdapterShaftThreadM5*10.75mm
PackingSizeΦ68*35.0mmPackingWeight55g
KV2150IdleCurrent(10V)≦1.6A
MaxPower1273WInternalResistance50mΩ
RatedVoltage(Lipo)24VPeakCurrent54.8A
MaxThrust2136gWeight(excl.cable)28.56g
KV2200IdleCurrent(10V)≦1.6A
MaxPower1315WInternalResistance47mΩ
RatedVoltage(Lipo)24VPeakCurrent56.63A
MaxThrust2134gWeight(excl.cable)28.36g
Recommended
MotorF50FrameTypeX4
Prop5-inch3-bladepropwith
smallandmediumpitch
(TMHOBBYF5146)
LipoCells6S
ESCTMHOBBYF60A8S4IN1Recommended
takeoffweightrange
Within500g
FCTMHOBBYMINIF7
MPU6000
MaxTakeoffWeight800g
RecommendedESCsettings:
AM32:startpower100%,maximumtimingangle,pwmfrequency≥32khz,kvvalueslightlyhigherthanmotorkv
BL32:startpowerabout40%,maximumtimingangle,pwmfrequency:48-byrpm
Disclaimer:Desyncsisrelatedtomanyfactors,includingFCparameters,motorusage,installationstatus,etc.
Test Data
TypePropellerVoltage
(V)
Throttle
(%)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
Torque
(N*m)
Operating
Temperature
(℃)
F50 2150KVTM-HOBBY F514624.0410%0.40543638103.970.00102
24.0220%1.4110238152344.500.02
23.9930%3.4714754341834.100.03
23.9540%6.67187465721603.580.06
23.8850%10.97221948242623.150.08
23.7960%17.232560111204102.730.11
23.6870%24.762839214075862.400.14
23.5680%33.123102617047802.190.17
23.4290%42.8033213197510021.970.20
23.28100%52.5235042213612221.750.22
Note: Motor temperature is motor surface temperature running at 80% throttle for 10 seconds.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
F50 2150KVHQ MCK24.0310%0.3854253793.960.00132
24.0120%1.3910223144334.330.02
23.9930%3.3814796316813.900.03
23.9440%6.51188275281563.390.05
23.8850%10.70223637582562.970.08
23.8060%16.712584110193982.560.11
23.6970%23.892870712815662.260.13
23.5780%32.063135315317562.030.16
23.4490%41.153387317889641.850.19
23.29100%51.1635724198311921.660.21
Note: Motor temperature is motor surface temperature running at 80% throttle for 10 seconds.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
F50 2150KVGF51377-324.0310%0.3952944094.290.00122
24.0120%1.4810018161354.550.02
23.9830%3.6914490354894.000.04
23.9340%7.02182415771683.430.06
23.8650%11.63216738242772.970.09
23.7760%18.292502011254352.590.12
23.6470%26.382773914486242.320.15
23.5280%34.843007317158202.090.18
23.3890%44.4932041190510401.830.20
23.23100%54.8033808210012731.650.23
Note: Motor temperature is motor surface temperature running at 80% throttle for 10 seconds.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
F50 2200KVTM-HOBBY F514624.0210%0.3955603994.200.00125
24.0120%1.4510454158354.550.02
23.9730%3.5715080353864.120.03
23.9340%6.99191285911673.540.06
23.8750%11.48226028442743.080.08
23.7760%18.052601511444292.670.11
23.6570%25.832881114296112.340.14
23.5380%34.763115316958182.070.17
23.3990%44.8233585199710481.910.20
23.26100%54.1935287213412601.690.22
Note: Motor temperature is motor surface temperature running at 80% throttle for 10 seconds.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
F50 2200KVHQ MCK24.0210%0.40554638103.970.00152
24.0120%1.4610475151354.330.02
23.9830%3.5415107330853.890.03
23.9340%6.86192235471643.330.06
23.8750%11.23227597762682.900.08
23.7860%17.522624310424162.500.11
23.6770%24.922909812935902.190.13
23.5580%33.383174615487861.970.16
23.4190%42.9234228180410051.800.19
23.27100%53.1136000199512361.610.21
Note: Motor temperature is motor surface temperature running at 80% throttle for 10 seconds.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
F50 2200KVGF51377-324.0110%0.47539042113.690.01145
23.9920%1.7210159165413.990.02
23.9630%4.0314725362973.740.04
23.9140%7.53185525891803.270.06
23.8450%12.46219448412972.830.09
23.7460%19.452529011454622.480.12
23.6270%27.842801314596572.220.15
23.5080%36.503042417088581.990.18
23.3690%46.2032492192810791.790.20
23.21100%56.6334082209613151.590.23
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.