1.The T-Motor AM600 is a powerful motor for 3D models in the 60-65" category with a weight of 3-4Kg.
2.The T-Motor AM600 is very well made. Thanks to the ripples on the motor bell and the hollow shaft, the motor is more robust and lighter than its predecessors.
3.The ratio of the diameter and engine height ratio is 3:1 for higher torque and better cooling.
4.Recommend with AM116A+T16*8Props